High-quality imaging with SONY IMX392 Global Shutter CMOS Sensor

GET YOUR QUOTE!

Alvium 1800 U-240

High frame rates at small optical format

Equipped with the Sony IMX392 Global Shutter CMOS sensor, the Alvium 1800 U-240 guarantees high-quality imaging at 2.4 megapixel and 126 frames per second. The camera offers the same resolution at a smaller pixel size and much higher frame rates at a similar image quality as the popular IMX174 and IMX249 sensors. The Alvium 1800 U-240 is the perfect choice for cost-sensitive applications due to its smaller optical format! 

 

Benefits at a glance

  • Packed with high-performance features
  • Compact Design
  • Industrial-grade hardware: meeting all the requirements of industrial image processing
  • Powerful Software Development Kit (SDK) Vimba: integrating USB cameras into both PC-based and embedded systems
  • Precise sensor-to-lens mount alignment

 

Hardware options

  • Housings: Bare board, open housing, or closed housing
  • Various lens mounts: C-Mount, CS-Mount, or S-Mount
  • Micro-B USB 3.1 Gen 1 connector with screw locks for industrial applications
  • USB connector position: Select between the back panel or the left side of the camera (seen from the sensor side)
Contact us and get support

Order your Alvium 1800 U-240 now!

Not the right camera model for you? 

Discover all Alvium 1800 U camera models and learn more about the series.