Goldeye CL-130 TEC1
![Goldeye CL-130 TEC1](https://cdn.alliedvision.com/fileadmin/_processed_/2/0/csm_Logo_CameraLink_white_60px_22f319d2e0.png)
![Goldeye SWIR Goldeye CL-130 TEC1](https://cdn.alliedvision.com/fileadmin/content/images/cameras/All_Series_2021/Series_Pictures_2021/Series_Goldeye_Fixed-C-Mount_side-right_1080px.png)
Short-wave infrared (SWIR) cameras with InGaAs sensor technology
Goldeye CL-130 TEC1 with Sony IMX990 | InGaAs runs 94.0 frames per second at 1.3 MP resolution.
Goldeye cameras are equipped with InGaAs sensor technology making them sensitive in the short wave infrared spectrum ranging from 900 nm to 1,700 nm. Some models have extended sensitivity in the visible spectrum down to 400 nm or up to 2200 nm. All Goldeye SWIR cameras can be operated at very high frame rates and capture outstanding low-noise images. They are the perfect choice for industrial and scientific applications beyond the visible spectrum. All Goldeye models are available with either a Camera Link or a GigE Vision interface.
Technical data
Interface | Camera Link Base |
---|---|
Resolution | 1280 (H) × 1024 (V) |
Sensor | Sony IMX990 | InGaAs |
Sensor type | InGaAs |
Sensor size | Type 1/2 VSWIR |
Pixel size | 5 µm × 5 µm |
Shutter mode | GS (Global shutter) |
Lens mount (default) | C-Mount |
Max. frame rate at full resolution | 94 fps |
ADC | 12 Bit |
Image buffer (RAM) | 256 MByte |
Temporal dark noise | 250 eˉ (Gain0), 210 eˉ (Gain1) |
---|---|
Saturation capacity | 165 keˉ (Gain0), 17.2 keˉ (Gain1) |
Dynamic range | 56.4 dB (Gain0), 38.2 dB (Gain1) |
Bit depth | 8-bit to 12-bit |
---|---|
Monochrome pixel formats | Tap Geometry 1X 1Y: Mono8, Mono12 | Tap Geometry 1X2 1Y: Mono8, Mono12 |
Power requirements (DC) | 10.8 V to 30.0 V |
---|---|
Power consumption | Maximum: 11.8 W (at 12 VDC) |
Operating temperature | -20 °C to +55 °C (housing) |
Mass | 330 g |
Body dimensions (L × W × H in mm) | 78 × 55 × 55 |
Image control: Auto
- Auto contrast
- Auto exposure
Image control: Other
- Background correction
- Binning
- Black level
- Decimation
- DPC (defect pixel correction)
- LUT (look up table)
- Multiple ROIs (regions of interest)
- NUC (non-uniformity correction)
- Ultra short exposure mode
Camera control
- Acquisition frame rate
- Event channel
- Firmware update in the field
- I/O and trigger control
- Image chunk data
- Stream hold
- User sets
Sensor temperature control
- Temperature management by TEC
- Temperature status indicator
Goldeye cameras are very sensitive in the SWIR spectrum. They can be used in an extended operating temperature range. Thanks to temperature stabilization and integrated image correction, Goldeye cameras achieve an outstanding image quality with little noise and a high dynamic range. They are well-suited for many typical SWIR applications in various industry branches:
- Semiconductor industry: Solar cell and chip inspection
- Recycling industry: Plastics sorting
- Medical imaging, sciences: Hyper- and multi-spectral imaging, microscopy, optical coherence tomography (OCT)
- Metal and glass industry: Thermal imaging of hot objects (250 °C to 800 °C)
- Agriculture industry: Airborne remote sensing
- Printing industry: Banknote inspection
- Electronics industry: Laser beam profiling
- Surveillance and security: Vision enhancement (for example, seeing through fog)
White Paper
To learn more about typical application fields for SWIR cameras, download our White Paper:
Seeing beyond the visible – short-wave infrared (SWIR) cameras offer new application fields in machine vision
![Sony-IMX990-991_Relative-QE_Edited.xlsx](https://cdn.alliedvision.com/fileadmin/content/images/cameras/Sensor_Graphs_Common_to_multiple_cameras/Sony_IMX990_IMX991_Relative_Quantum_Efficiency.jpg)
Installing and operating the camera
Hardware options
Software and firmware
- Software downloads: Vimba, other SDKs and tools
- Firmware downloads: Camera firmware
FAQs and application notes
- Knowledge base:
Search the knowledge base for technical papers.
- Application notes overview:
Click here to search from all available application notes!
- Application notes recommended for Goldeye G/CL:
Brochures and flyers
Data sheets
3D CAD Files (STEP)
Please right-click the link of a 3D model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org.
Accessories
Allied Vision approved machine vision accessories have been selected by our experts to deliver best possible image quality to your application with the greatest possible reliability. Our technicians and engineers conduct extensive tests with accessories such as lenses and interface cables in combination with our cameras. That way, we can recommend the best possible accessories and ensure maximal performance of your Allied Vision camera.
Have you heard of Vimba, our platform independent SDK (software development kit)?
Thanks to our in-house software you can easily integrate our cameras into any system and manage them centrally.
Vimba runs on Windows, Linux, and Linux for ARM.
With Vimba, you can acquire images and control your Allied Vision camera instantly, program complex vision applications or connect to third-party libraries.