Camera Selector
Small size - powerful performance

Mako G-032

Mako G-032
Mako G-032
Small and powerful

Ultra-compact GigE Vision cameras

Not for new designs

Last time buy: 2024, August 31 | Last time shipment: 2026, August 31

Mako G-032 with Sony ICX424 runs 102.0 frames per second at 0.3 MP resolution.

Mako is an attractively priced GigE Vision-compliant camera in a compact rugged industrial housing. Many models include advanced functionalities such as Precision Time Protocol (PTP), Trigger over Ethernet (ToE) Action Commands, and Power over Ethernet (PoE). Screw mount RJ45 connector and multiple I/Os facilitate your straightforward system integration. Mako cameras are also avilable as Near Infrared (NIR) and polarizer variants.

Technical data

Interface IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Resolution 658 (H) × 492 (V)
Sensor Sony ICX424
Sensor type CCD Progressive
Sensor size Type 1/3
Pixel size 7.4 µm × 7.4 µm
Shutter mode GS (Global shutter)
Lens mounts (available) C-Mount, CS-Mount
Max. frame rate at full resolution 102 fps
ADC 14 Bit
Image buffer (RAM) 64 MByte

Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for monochrome models measured at full resolution without optical filter. Contact Sales or AE for more information.

Quantum efficiency at 529 nm 50 %
Temporal dark noise 14.7 eˉ
Saturation capacity 17800 eˉ
Dynamic range 61.4 dB
Absolute sensitivity threshold 15.2 eˉ
Bit depth 8-bit or 12-bit
Monochrome pixel formats Mono8, Mono12, Mono12Packed
YUV color pixel formats YUV411Packed, YUV422Packed, YUV444Packed
RGB color pixel formats RGB8Packed, BGR8Packed
Raw color pixel formats (Bayer) BayerRG8, BayerRG12, BayerRG12Packed
Power requirements (DC) 10.8 to 26.4 VDC AUX or 802.3at Type 1 PoE
Power consumption 2.4 W at 12 VDC; 2.8 W PoE
Operating temperature +5 °C to +45 °C housing temperature
Mass 80 g (with C-Mount)
Body dimensions (L × W × H in mm) 60.5 × 29.2 × 29.2 (including connectors)

Image control: Auto

  • Auto exposure
  • Auto gain
  • Auto white balance (color models)

 

Image control: Other

  • Binning
  • Black level
  • Color transformation (incl. hue, saturation; color models)
  • Gamma
  • LUT (look-up table)
  • ROI (region of interest)

 

Camera control

  • Acquisition frame rate
  • Bandwidth control
  • Event channel
  • Firmware update in the field
  • I/O and trigger control
  • Image chunk data
  • Stream hold
  • Temperature monitoring
  • User sets

Mako G is suitable for all typical applications in machine vision:

  • Robotics
  • Quality control
  • Inspection, surveillance
  • Industrial imaging
  • Machine vision
  • Logistics

Software and firmware

FAQs and application notes

  • Knowledge base:

Search the knowledge base for technical papers.

  • Application notes overview:

Click here to search from all available application notes!

  • Application notes recommended for Mako:

3D CAD Files (STEP)

Please right-click the link of a 3D model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org.

Accessories

Allied Vision approved machine vision accessories have been selected by our experts to deliver best possible image quality to your application with the greatest possible reliability. Our technicians and engineers conduct extensive tests with accessories such as lenses and interface cables in combination with our cameras. That way, we can recommend the best possible accessories and ensure maximal performance of your Allied Vision camera.

Perfectly connected – thanks to powerful software

Vimba Suite

Have you heard of Vimba, our platform independent SDK (software development kit)?

Thanks to our in-house software you can easily integrate our cameras into any system and manage them centrally.

Vimba runs on Windows, Linux, and Linux for ARM.
With Vimba, you can acquire images and control your Allied Vision camera instantly, program complex vision applications or connect to third-party libraries.


Learn more about Vimba