Mako G-508B POL
![Mako G-508B POL](https://cdn.alliedvision.com/fileadmin/content/images/logos/Interface/Logo_GigEVision_white_60pxhigh.png)
![Mako Polarizer Mako G-508B POL](https://cdn.alliedvision.com/fileadmin/_processed_/1/d/csm_Series_Mako_1080px_613062ec05.png)
Ultra-compact GigE Vision cameras
Mako G-508B POL with Sony IMX250 Polarizer runs 23.0 frames per second at 5.1 MP resolution.
Mako is an attractively priced GigE Vision-compliant camera in a compact rugged industrial housing. Many models include advanced functionalities such as Precision Time Protocol (PTP), Trigger over Ethernet (ToE) Action Commands, and Power over Ethernet (PoE). Screw mount RJ45 connector and multiple I/Os facilitate your straightforward system integration. Mako cameras are also avilable as Near Infrared (NIR) and polarizer variants.
Technical data
Interface | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
---|---|
Resolution | 2464 (H) × 2056 (V) |
Sensor | Sony IMX250 Polarizer |
Sensor type | CMOS |
Sensor size | Type 2/3 |
Pixel size | 3.45 µm × 3.45 µm |
Shutter mode | GS (Global shutter) |
Lens mounts (available) | C-Mount, CS-Mount |
Max. frame rate at full resolution | 23 fps |
ADC | 12 Bit |
Image buffer (RAM) | 64 MByte |
Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for monochrome models measured at full resolution without optical filter and unpolarized light. Contact Sales or AE for more information.
Quantum efficiency at 529 nm | 25 % |
---|---|
Temporal dark noise | 2.1 eˉ |
Saturation capacity | 10200 eˉ |
Dynamic range | 71.4 dB |
Absolute sensitivity threshold | 2.8 eˉ |
Bit depth | 12-bit |
---|---|
Monochrome pixel formats | Mono8, Mono12, Mono12Packed |
Power requirements (DC) | 10.8 to 26.4 VDC AUX or 802.3at Type 1 PoE |
---|---|
Power consumption | 2.4 W at 12 VDC; 2.4 W PoE |
Operating temperature | +5 °C to +45 °C housing temperature |
Mass | 80 g (with C-Mount) |
Body dimensions (L × W × H in mm) | 60.5 × 29.2 × 29.2 (including connectors) |
Image control: Auto
- Auto exposure
- Auto gain
Image control: Other
- Binning
- Black level
- Decimation
- Gamma
- LUT (look-up table)
- Reverse X/Y
- ROI (region of interest)
Camera control
- Acquisition frame rate
- Action commands, incl. ToE (trigger over Ethernet)
- Bandwidth control
- Event channel
- Firmware update in the field
- I/O and trigger control
- Image chunk data
- PTP (IEEE 1588 Precision Time Protocol)
- Stream hold
- Temperature monitoring
- User sets
Mako G-508B POL is suitable for a wide range of inspection tasks including:
- Surface inspection (for example damage, flatness, scratches)
- Low-contrast imaging (for example carbon fibre, tires, welding spots)
- Material stress detection
- Reflection reduced imaging
![Mako G-508 Absolute Quantum Efficiency](https://cdn.alliedvision.com/fileadmin/content/images/cameras/Sensor_Graphs_Common_to_multiple_cameras/Sony-IMX250MZR_Mako-G508POL_Absolute-QE_Monochrome_Only.jpg)
Installing and operating the camera
Hardware options
Software and firmware
- Software downloads: Vimba, other SDKs and tools
- Firmware downloads: Camera firmware
FAQs and application notes
- Knowledge base:
Search the knowledge base for technical papers.
- Application notes overview:
Click here to search from all available application notes!
- Application notes recommended for Mako:
Data sheets
3D CAD Files (STEP)
Please right-click the link of a 3D model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org.
Accessories
Allied Vision approved machine vision accessories have been selected by our experts to deliver best possible image quality to your application with the greatest possible reliability. Our technicians and engineers conduct extensive tests with accessories such as lenses and interface cables in combination with our cameras. That way, we can recommend the best possible accessories and ensure maximal performance of your Allied Vision camera.
Have you heard of Vimba, our platform independent SDK (software development kit)?
Thanks to our in-house software you can easily integrate our cameras into any system and manage them centrally.
Vimba runs on Windows, Linux, and Linux for ARM.
With Vimba, you can acquire images and control your Allied Vision camera instantly, program complex vision applications or connect to third-party libraries.