Manta G-145B NIR
![Manta G-145B NIR](https://cdn.alliedvision.com/fileadmin/content/images/logos/Interface/Logo_GigEVision_white_60pxhigh.png)
![Manta NIR Manta G-145B NIR](https://cdn.alliedvision.com/fileadmin/_processed_/9/5/csm_Series_Manta_1080px_326920e43d.png)
Modular machine vision camera with GigE Vision interface
Last time buy: 2024, August 31 | Last time shipment: 2026, August 31
Manta G-145B NIR with Sony ICX285 runs 15.0 frames per second at 1.4 MP resolution.
Manta is Allied Vision’s most versatile GigE Vision camera series. It provides the largest choice of image sensors and its advanced feature set simplifies the setup of multi-camera applications. With its modular hardware concept, Manta offers nearly endless configuration possibilities to adapt the camera to your application.
Technical data
Interface | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) optional |
---|---|
Resolution | 1388 (H) × 1038 (V) |
Sensor | Sony ICX285 |
Sensor type | CCD Progressive |
Sensor size | Type 2/3 |
Pixel size | 6.45 µm × 6.45 µm |
Shutter mode | GS (Global shutter) |
Lens mounts (available) | C-Mount, CS-Mount, S-Mount |
Max. frame rate at full resolution | 15 fps |
ADC | 12 Bit |
Image buffer (RAM) | 32 MByte |
Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for NIR models measured at full resolution without optical filter. Contact Sales or AE for more information.
Quantum efficiency at 529 nm | 54 % |
---|---|
Quantum efficiency at 850 nm | 22 % |
Temporal dark noise | 8.8 eˉ |
Saturation capacity | 17900 eˉ |
Dynamic range | 65.6 dB |
Absolute sensitivity threshold | 9.4 eˉ |
Bit depth | 8-bit or 12-bit |
---|---|
Monochrome pixel formats | Mono8, Mono12, Mono12Packed |
Power requirements (DC) | 8 to 30 VDC AUX or IEEE 802.3af PoE |
---|---|
Power consumption | External power: 3.2 W at 12 VDC | Power over Ethernet: 3.9 W |
Operating temperature | +5 °C to +45 °C ambient (without condensation) |
Mass | 200 g; 210 g (PoE) |
Body dimensions (L × W × H in mm) | 86.4 × 44 × 29 (including connectors) |
Image control: Auto
- Auto exposure
- Auto gain
Image control: Other
- Binning
- Black level
- Decimation
- Gamma
- LUT (look-up table)
- Reverse X
- ROI (region of interest)
Camera control
- Acquisition frame rate
- Auo iris
- Bandwidth control
- Event channel
- Firmware update in the field
- I/O and trigger control
- Image chunk data
- Stream hold
- User sets
Manta G-145B NIR is ideal for a wide range of applications including:
- Machine vision, visible and NIR spectrum
- Applications which require switching NIR sensitivity on/off
- Food inspection
- Medical and healthcare
- Microscopy
- Intelligent traffic solutions (ITS) and Traffic monitoring
![](https://cdn.alliedvision.com/fileadmin/content/images/cameras/Manta/sensor_graph/Manta-G-145NIR_ICX285NIR.jpg)
Installing and operating the camera
Hardware options
Software and firmware
- Software downloads: Vimba, other SDKs and tools
- Firmware downloads: Camera firmware
FAQs and application notes
- Knowledge base:
Search the knowledge base for technical papers.
- Application notes overview:
Click here to search from all available application notes!
- Application notes recommended for Manta:
Data sheets
3D CAD Files (STEP)
Please right-click the link of a 3D model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org.
Accessories
Allied Vision approved machine vision accessories have been selected by our experts to deliver best possible image quality to your application with the greatest possible reliability. Our technicians and engineers conduct extensive tests with accessories such as lenses and interface cables in combination with our cameras. That way, we can recommend the best possible accessories and ensure maximal performance of your Allied Vision camera.
Have you heard of Vimba, our platform independent SDK (software development kit)?
Thanks to our in-house software you can easily integrate our cameras into any system and manage them centrally.
Vimba runs on Windows, Linux, and Linux for ARM.
With Vimba, you can acquire images and control your Allied Vision camera instantly, program complex vision applications or connect to third-party libraries.