Prosilica GT 5400
![Prosilica GT 5400](https://cdn.alliedvision.com/fileadmin/content/images/logos/Interface/Logo_GigEVision_white_60pxhigh.png)
![Prosilica GT Prosilica GT 5400](https://cdn.alliedvision.com/fileadmin/_processed_/9/7/csm_Series_Prosilica_side-right_1080px_0ad088b2b8.png)
High-resolution cameras for demanding applications
Prosilica GT 5400 with Sony IMX387 runs 7.1 frames per second at 16.9 MP resolution.
The rugged housing optimized for heat dissipation makes Prosilica GT the ideal solution for harsh environments. The various lens control options allow constant adjustment of the image brightness to changing light conditions. Offering resolutions of up to 31 megapixels, they are ideal for high-definition imaging applications with demanding requirements of robustness and design-in flexibility.
Technical data
Interface | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
---|---|
Resolution | 5472 (H) × 3084 (V) |
Sensor | Sony IMX387 |
Sensor type | CMOS |
Sensor size | Type 4/3 |
Pixel size | 3.45 µm × 3.45 µm |
Shutter mode | GS (Global shutter) |
Lens mounts (available) | F-Mount |
Max. frame rate at full resolution | 7.14 fps |
ADC | 12 Bit |
Image buffer (RAM) | 128 MByte |
Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for monochrome models measured at full resolution without optical filter.
Quantum efficiency at 529 nm | 64 % |
---|---|
Temporal dark noise | 2.3 eˉ |
Saturation capacity | 10300 eˉ |
Dynamic range | 72 dB |
Absolute sensitivity threshold | 2.7 eˉ |
Bit depth | 12-bit |
---|---|
Monochrome pixel formats | Mono8, Mono12Packed, Mono12 |
YUV color pixel formats | YUV411Packed, YUV422Packed, YUV444Packed |
RGB color pixel formats | RGB8Packed, BGR8Packed |
Raw color pixel formats (Bayer) | BayerRG8, BayerRG12, BayerRG12Packed |
Power requirements (DC) | 7 to 25 VDC AUX or IEEE 802.3at Type 1 PoE |
---|---|
Power consumption | External power: 5.2 W at 12 VDC | Power over Ethernet: 6.4 W |
Operating temperature | -20 °C to +50 °C housing (without condensation) |
Mass | 372 g |
Body dimensions (L × W × H in mm) | 96 × 66 × 53.3 (including connectors) |
Image control: Auto
- Auto exposure
- Auto gain
- Auto white balance (color models)
Image control: Other
- Binning
- Black level
- Color transformation (incl. hue, saturation; color models)
- Decimation
- DPC (defect pixel correction)
- Gamma
- LUT (look-up table)
- Reverse X/Y
- ROI (region of interest)
Camera control
- Acquisition frame rate
- Auto iris
- Bandwidth control
- EF Mount lens control
- Event channel
- Firmware update in the field
- I/O and trigger control
- Image chunk data
- Stream hold
- Temperature monitoring
- ToE (trigger over Ethernet, action commands)
- User sets
Prosilica GT5400 is ideal for a wide range of applications including:
- Industrial inspection including display inspection, surface inspection, semiconductor packaging inspection, print inspection, 2D/3D metrology, laser beam profiling, and automated optical inspection
- Outdoor imaging applications including railway inspection, aerial imaging, traffic and transportation, surveillance, and defense
- Medical and life sciences applications including lab and biomedical imaging, pharma and cosmetic inspection, track and trace applications
- Archival imaging of documents and digitization of film
![Absolute Quantum Efficiency](https://cdn.alliedvision.com/fileadmin/content/images/cameras/Sensor_Graphs_Common_to_multiple_cameras/Sony-IMX342_IMX367_IMX387_Prosilica-GT4400_GT5400_GT6400_Absolute-QE.jpg)
Installing and operating the camera
Hardware options
Software and firmware
- Software downloads: Vimba, other SDKs and tools
- Firmware downloads: Camera firmware
FAQs and application notes
- Knowledge base:
Search the knowledge base for technical papers.
- Application notes overview:
Click here to search from all available application notes!
- Application notes recommended for Prosilica GT:
Data sheets
3D CAD Files (STEP)
Please right-click the link of a 3D model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org.
Accessories
Allied Vision approved machine vision accessories have been selected by our experts to deliver best possible image quality to your application with the greatest possible reliability. Our technicians and engineers conduct extensive tests with accessories such as lenses and interface cables in combination with our cameras. That way, we can recommend the best possible accessories and ensure maximal performance of your Allied Vision camera.
Have you heard of Vimba, our platform independent SDK (software development kit)?
Thanks to our in-house software you can easily integrate our cameras into any system and manage them centrally.
Vimba runs on Windows, Linux, and Linux for ARM.
With Vimba, you can acquire images and control your Allied Vision camera instantly, program complex vision applications or connect to third-party libraries.