High-resolution short-wave infrared cameras
featuring Sony IMX992 and Sony IMX993 SenSWIR sensors
Alvium SWIR cameras with Sony IMX992 and IMX993
Equipped with Sony's IMX992 and IMX993 SenSWIR InGaAs sensors, Alvium SWIR (short wave infrared) cameras deliver high resolution images at fast frame rates in a design offering small size, light weight, and low power consumption, including low cost (SWaP+C).
With their SWaP+C properties, Alvium SWIR cameras are ideal for building cost-effective OEM systems in the field of embedded and machine vision. Thereby, industrial-grade Alvium SWIR cameras and related drivers offer you a plug-and-play feeling when setting up your system solution.
Imaging in the visible and SWIR spectrum with a single camera
Alvium SWIR cameras support a spectral range from 400 nm to 1700 nm at high quantum efficiencies. This allows you to capture images in both the visible and SWIR spectra with a single camera and enables users to reduce overall system costs!
Thanks to the innovative 2nd generation Sony SenSWIR InGaAs sensors the SWIR cameras deliver high resolutions up to 5.3 MP at fast frame rates. With a small pixel size of 3.45μm the sensors achieve the highest-resolution SWIR images even with their compact size. In combination with a high-precision sensor alignment at production time, you can realize inspection systems supporting highest requirements regarding image quality, resolution, and precision.
Model Highlights
- GenICam compatible feature control
- Multiple interface options
- Extended temperature range from -20°C to +65°C
- Modular housing design including board-level version
- Alvium Frame option:
- Precision alignment
- Compact and small
- Active sensor alignment within the frame
- Alvium Flex option:
- Extremely compact, slim 8 mm bare board version
- Board-to-board connector to enable individual connections
- Various connectors and cables available
![Alvium Flex Alvium Flex](https://cdn.alliedvision.com/fileadmin/_processed_/b/e/csm_Alvium_Flex_USB3-CSI-2_17cfc920f3.png)
![](https://cdn.alliedvision.com/fileadmin/_processed_/c/8/csm_USB-Interface-Board-Screw-Lock_98606a6910.png)
![Alvium Frame Alvium Frame](https://cdn.alliedvision.com/fileadmin/_processed_/e/6/csm_Alvium_Frame_Camera_Perspective_779d7ff998.jpg)
Alvium C-530/U-530/G5-530 VSWIR Sensor Model: Sony IMX992 SenSWIR |
Alvium C-320/U-320/G5-320 VSWIR Sensor Model: Sony IMX993 SenSWIR |
Application Examples
- Semiconductor industry: Solar cell and chip inspection
- Medical imaging & research: Hyper- and multi-spectral imaging
- Food industry: Quality inspection and grading
- and many more
![Imaging application for medical equipment Imaging application for medical equipment](https://cdn.alliedvision.com/fileadmin/_processed_/e/7/csm_Application_Medical_equipmwnt-Rotton_8fa51fccbb.jpg)
![Semiconductor inspection Semiconductor inspection](https://cdn.alliedvision.com/fileadmin/_processed_/1/f/csm_Application_PCB_2022-mirrored_89cc56379c.jpg)
Request a loan sample now!
If you would like to test a high-resolution SWIR camera for your application,
please fill out the form on the right by providing the following specifications in the free text field:
- Sensor, i.e., IMX992 (5.3MP) / IMX993 (3.2 MP)
- Interface, i.e., USB3 / 5GigE / CSI-2