One platform, infinite solutions
Alvium Camera Series powered by ALVIUM Technology
Since the launch of the first Alvium models, the number of models, modular options and available interfaces have been constantly expanded. Alvium cameras are available with 6 different interfaces for diverse requirements. Together with the large choice of high-quality image sensors, various lens mount and housing options, and a wide range of spectral sensitivities, the Alvium platform offers the highest flexibility with over 200 options to choose from.
![](https://cdn.alliedvision.com/fileadmin/_processed_/8/5/csm_Header_Alvium-hand_1280x720_v2_0fa01c5d62.png)
All Allied Vision Alvium cameras share the same platform. They are based on ALVIUM® Technology – a custom ASIC packed with unique features and 30 years of machine vision industry expertise. This offers highest flexibility for the development of any vision systems and makes it very easy to adjust and upgrade it when prototyping, upgrading or downgrading your system.
Alvium cameras are available with 6 different interfaces for diverse requirements. Together with the large choice of high-quality image sensors, various lens mount and housing options, and a wide range of spectral sensitivities the Alvium platform offers highest flexibility and more than 200 cameras to choose from. Thanks to the sugar cube format, a common SDK, one CSI-2 Driver, the cameras can easily be integrated in any vision systems and later replaced or upgraded by any other Alvium camera.
More than 200 camera models to choose from
- ON Semi PYTHON 480 CMOS
- ON Semi AR0135CS CMOS
- ON Semi AR0521SR CMOS
- ON Semi AR0522 CMOS
- Sony IMX990 InGaAs
- Sony IMX991 InGaAs
- Sony IMX174 CMOS
- Sony IMX183 CMOS
- Sony IMX226 CMOS
- Sony IMX249 CMOS
- Sony IMX250 CMOS
- Sony IMX546 CMOS
- Sony IMX548 CMOS
- Sony IMX264 CMOS
- Sony IMX265 CMOS
- Sony IMX273 CMOS
- Sony IMX287 CMOS
- Sony IMX304 CMOS
- Sony IMX392 CMOS
- Sony IMX421 CMOS
- Sony IMX426 CMOS
- Sony IMX540 CMOS
- Sony IMX541 CMOS
- Sony IMX542 CMOS
- Sony IMX545 CMOS
- Sony IMX487 CMOS
- Closed housing
- Open housing
- Bare board
- USB: 90° and 180°
- C-Mount
- CS-Mount
- S-Mount
Unique design and features
![](https://cdn.alliedvision.com/fileadmin/_processed_/f/c/csm_Header_Embedded_Vision_Solutions_b33b3cbe22.jpg)
- Long-term availability
- Easy migration between different series
- Fast prototype development and time-to-market
- Easy system integration
- Same form factor (H x W 0 29 mm x 29 mm) for all series
- Industrial-grade hardware with screw locks
- Small size, low weight, low power consumption
- Award winning:
![inVision Top Innovation Award 2018](https://cdn.alliedvision.com/fileadmin/_processed_/3/a/csm_inVISION_Top_Innovation_2018_-white_4952236a69.png)
![Control Engineering China Editor's Choice of the Year 2023](https://cdn.alliedvision.com/fileadmin/_processed_/b/0/csm_CE_AWARD_-_transparent_cd56fd96e2.png)
Large choice of unique and state-of-the-art features
- Auto contrast
- Auto exposure
- Auto gain
- Auto white balance
- Auto mode ROI
- Black level
- Contrast
- Exposure time
- Frame rate
- Gain
- Gamma
- Hue / Saturation
- White balance
- Mirror image
- Sensor ADC selection
- Digital binning (m/c)
- Sensor binning
- Region of interest (ROI)
- Adaptive noise reduction
- Custom convolution filter
- Sharpness / Blur
- Debayering / Demosaicing
- Look-up table
- Defect pixel correction (DPC)
- Fixed pattern noise correction (FPNC)
- Color transform matrix
- Trigger by external inputs
- Trigger by software
- Trigger by timers
- Trigger by counters
- Precision time protocol (PTP)
- Action commands
- Scheduled action commands
- Debouncer
- Firmware update
- Signal LED control
- Software reset
- Temperature monitoring
- Power saving mode
- User sets
- Sequencer
- Pulse width modulation (PWM)
- Serial I/O (RS232)
- Flow control
- Burst mode