Alvium 1800 C-130 VSWIR
![Alvium 1800 C -130](https://cdn.alliedvision.com/fileadmin/_processed_/d/e/csm_Logo_mipiCSI-2_only_white_60px_2e2ffaf159.png)
![Alvium SWIR Alvium 1800 C -130](https://cdn.alliedvision.com/fileadmin/_processed_/6/9/csm_Series_Alvium1800C_1080px_55c862acde.png)
Machine vision sensors for embedded system developers
Alvium 1800 C-130 VSWIR with Sony IMX990 | InGaAs runs 69.0 frames per second at 1.3 MP resolution.
ConfigureThe powerful Alvium 1800 C MIPI CSI-2 camera series gives embedded system developers access to Sony’s high-performance image sensors popular in the machine vision industry. These sensors with resolutions up to 20 megapixels deliver excellent image quality and up to twice the frame rates compared to similar Alvium 1500 C models.
Technical data
Interface | MIPI CSI-2, up to 4 lanes |
---|---|
Resolution | 1296 (H) × 1032 (V) |
Sensor | Sony IMX990 | InGaAs |
Sensor type | InGaAs |
Sensor size | Type 1/2 VSWIR |
Pixel size | 5 µm × 5 µm |
Shutter mode | GS (Global shutter) |
Lens mounts (available) | C-Mount, CS-Mount, S-Mount |
Max. frame rate at full resolution | 69 fps using 1 to 4 lanes, RAW8 (GREY) |
ADC | 12 Bit |
Image buffer (RAM) | 256 KByte |
Non-volatile memory (Flash) | 1024 KByte |
Bit depth | 8-bit, 10-bit, 12-bit; Adaptive (10-bit, 12-bit) |
---|---|
Monochrome pixel formats | PFNC: Mono8 (default), Mono10, Mono10p, Mono12, Mono12p | CSI-2: RAW8 (default), RAW10, RAW12 | FOURCC: GREY, Y10, Y12 |
TTL I/Os | 2 programmable GPIOs |
---|
Power requirements (DC) | 5 VDC over MIPI CSI-2 |
---|---|
Power consumption | Typical: 1.9 W |
Operating temperature | You can find these specifications after configuring your camera below. |
Mass | |
Body dimensions (L × W × H in mm) |
Image control: Auto
- Auto exposure
- Auto gain
Image control: Other
- Adaptive noise correction*
- Binning (digital)
- Black level
- Contrast*
- Custom convolution*
- DPC (defect pixel correction)
- Gamma
- Lens shading correction*
- LUT (look-up table)*
- Reverse X/Y
- ROI (region of interest)
- Sharpness/Blur*
Camera control
- Acquisition frame rate
- Counters and timers*
- Firmware update in the field
- I/O and trigger control
- Image chunk data*
- Readout modes (SensorBitDepth)*
- Serial I/Os*
- Temperature monitoring
- User sets*
*GenICam for CSI-2 Access
Alvium 1800 C-130 VSWIR cameras are sensitive in the visible and the SWIR spectrum and are well-suited for many typical SWIR applications in various industry branches:
- Semiconductor industry: Solar cell and chip inspection
- Recycling industry: Plastic sorting
- Medical imaging, sciences: Hyper- and multi-spectral imaging
- Glass industry: Defect detection through hot glass
- Agriculture industry: Airborne remote sensing
- Printing industry: Seeing hidden features
- Surveillance: Vision enhancement (for example, seeing through fog or haze)
- Security: Counterfeit detection (such as for money, faked hair, or skin)
![Sony-IMX990-991_Relative-QE_Edited.xlsx](https://cdn.alliedvision.com/fileadmin/content/images/cameras/Sensor_Graphs_Common_to_multiple_cameras/Sony_IMX990_IMX991_Relative_Quantum_Efficiency.jpg)
Installing and operating the camera
Extended hardware options
Software and firmware
- Software downloads: Embedded software and drivers
- To obtain firmware for your Alvium CSI-2 camera, please contact Support.
FAQs and application notes
- Knowledge base:
Search the knowledge base for technical papers.
- Application notes overview:
Click here to search from all available application notes!
- Application notes recommended for Alvium CSI-2 cameras:
Brochures and flyers
Data sheets
3D CAD files (STEP) for Alvium cameras and accessories
You can download STEP components for Alvium models and Alvium accessories at the Alvium STEP file download page.
Or you can download prepared sets of components for standard Alvium models like this:
- You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org.
- Go to the Camera Selector, select your Alvium model, and configure the corresponding hardware option (such as an Open Housing C-Mount camera).
- In the tile showing your Alvium submodel, open the "STEP files" link. See the image below.
- Download the files from the link selection shown at the bottom of the tile.
- To assemble housed cameras from the STEP file components, follow the Instructions included in the link collection.
Configure your camera!
Accessories
Allied Vision approved machine vision accessories have been selected by our experts to deliver best possible image quality to your application with the greatest possible reliability. Our technicians and engineers conduct extensive tests with accessories such as lenses and interface cables in combination with our cameras. That way, we can recommend the best possible accessories and ensure maximal performance of your Allied Vision camera.
Software integration made easy
Alvium GigE, 5GigE, and USB cameras can be easily integrated into embedded systems with Allied Vision's next generation Vimba X SDK, a fully GenICam-compliant platform-independent SDK for all Allied Vision cameras with GigE, 5GigE and USB3 Vision Interface.
GenICam-based Transport Layers support the Alvium cameras and can automatically connect them to third-party software solutions such as MATLAB, OpenCV, Halcon, CVB, and many more.
To operate Alvium CSI-2 cameras on your vision system, Allied Vision provides different access modes:
- GenICam for CSI-2 Access controls the camera by GenICam features, using the Alvium CSI-2 driver and CSI-2 transport layer (TL) directly.
- Direct Register Access (DRA) to control the cameras via registers for advanced users.
- Video4Linux2 Access allows to control the cameras via established V4L2 API and applications like GStreamer and OpenCV.
Open-source CSI-2 drivers are available on GitHub for different