Alvium 1800 U-192
![Alvium 1800 U -192](https://cdn.alliedvision.com/fileadmin/content/images/logos/Interface/Logo_USB3VisionTMwhite_60pxhigh.png)
![Alvium USB Alvium 1800 U -192](https://cdn.alliedvision.com/fileadmin/_processed_/2/b/csm_Series_Alvium1800U_1080px_3524740a5c.png)
Industrial USB cameras with attractive price-performance ratio
Alvium 1800 U-192 with Teledyne e2v EV76C570 runs 59.0 frames per second at 1.9 MP resolution.
ConfigureAlvium 1800 U is your entry into high-performance imaging with ALVIUM® Technology for industrial applications. Equipped with the newest generation of sensors, these small and lightweight cameras deliver high image quality and frame rates at the best price-performance ratio. With its USB3 Vision compliant interface and industrial-grade hardware, it is your workhorse for different machine vision applications whether it is on a PC-based or an embedded system.
Technical data
Interface | USB3 Vision |
---|---|
Resolution | 1600 (H) × 1200 (V) |
Sensor | Teledyne e2v EV76C570 |
Sensor type | CMOS |
Sensor size | Type 1/1.8 |
Pixel size | 4.5 µm × 4.5 µm |
Shutter mode | GS (Global shutter) |
Lens mounts (available) | C-Mount, CS-Mount, S-Mount |
Max. frame rate at full resolution | 59 fps at ≥200 MByte/s, Mono8 |
ADC | 10 Bit |
Image buffer (RAM) | 256 KByte |
Non-volatile memory (Flash) | 1024 KByte |
Bit depth | 10-bit |
---|---|
Monochrome pixel formats | Mono8, Mono10, Mono10p, Mono12, Mono12p |
YUV color pixel formats | YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr |
RGB color pixel formats | RGB8 (default), BGR8 |
Raw color pixel formats (Bayer) | BayerRG8, BayerRG10, BayerRG10p, BayerRG12, BayerRG12p |
TTL I/Os | 4 programmable GPIOs |
---|
Power requirements (DC) | Power over USB 3.1 Gen 1 | External power 5.0 V |
---|---|
Power consumption | USB power: 1.6 W (typical) | Ext. power: 1.6 W (typical) |
Operating temperature | You can find these specifications after configuring your camera below. |
Mass | |
Body dimensions (L × W × H in mm) |
Image control: Auto
- Auto exposure
- Auto gain
- Auto white balance (color models)
Image control: Other
- Adaptive noise correction
- Binning (digital)
- Black level
- Contrast
- Custom convolution
- De-Bayering up to 5×5 (color models)
- DPC (defect pixel correction)
- FPNC (fixed pattern noise correction)
- Gamma
- Lens shading correction
- LUT (look-up table)
- Reverse X/Y
- ROI (region of interest)
- Sharpness/Blur
Camera control
- Acquisition frame rate
- Bandwidth control
- Counters and timers
- Event channel
- Firmware update in the field
- I/O and trigger control
- Image chunk data
- Power Saving Mode
- Serial I/Os
- Temperature monitoring
- User sets
Installing and operating the camera
Extended hardware options
Software and firmware
- Software downloads: Vimba X, other SDKs and tools
- Firmware downloads: Camera firmware
FAQs and application notes
- Knowledge base:
Search the knowledge base for technical papers.
- Application notes overview:
Click here to search from all available application notes!
- Application notes recommended for Alvium USB cameras:
Brochures and flyers
3D CAD files (STEP) for Alvium cameras and accessories
You can download STEP components for Alvium models and Alvium accessories at the Alvium STEP file download page.
Or you can download prepared sets of components for standard Alvium models like this:
- You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org.
- Go to the Camera Selector, select your Alvium model, and configure the corresponding hardware option (such as an Open Housing C-Mount camera).
- In the tile showing your Alvium submodel, open the "STEP files" link. See the image below.
- Download the files from the link selection shown at the bottom of the tile.
- To assemble housed cameras from the STEP file components, follow the Instructions included in the link collection.
Configure your camera!
Accessories
Allied Vision approved machine vision accessories have been selected by our experts to deliver best possible image quality to your application with the greatest possible reliability. Our technicians and engineers conduct extensive tests with accessories such as lenses and interface cables in combination with our cameras. That way, we can recommend the best possible accessories and ensure maximal performance of your Allied Vision camera.
Software integration made easy
Alvium GigE, 5GigE, and USB cameras can be easily integrated into embedded systems with Allied Vision's next generation Vimba X SDK, a fully GenICam-compliant platform-independent SDK for all Allied Vision cameras with GigE, 5GigE and USB3 Vision Interface.
GenICam-based Transport Layers support the Alvium cameras and can automatically connect them to third-party software solutions such as MATLAB, OpenCV, Halcon, CVB, and many more.
To operate Alvium CSI-2 cameras on your vision system, Allied Vision provides different access modes:
- GenICam for CSI-2 Access controls the camera by GenICam features, using the Alvium CSI-2 driver and CSI-2 transport layer (TL) directly.
- Direct Register Access (DRA) to control the cameras via registers for advanced users.
- Video4Linux2 Access allows to control the cameras via established V4L2 API and applications like GStreamer and OpenCV.
Open-source CSI-2 drivers are available on GitHub for different