SVS Cameras: High Performance Cameras Made in Germany
DOWNLOAD BROCHURES
SVS Camera Series
SVS High Performance Cameras
High Speed & High Resolution Cameras with Multiple Interface Options
Increase throughput, improve accuracy – these are the two key issues of industrial image processing in virtually any industries. SVS develop and produce high-performance CCD and CMOS cameras. The interfaces cover Gigabit Ethernet, Camera Link, USB 3.0 and CoaXPress.
Depending on the purpose they are currently six product lines to choose from: ECO (mini and compact), ECO² (efficient and compact), EXO (multifunctional), EVO (highest frame rates), HR (high resolution) and SHR (super high resolution).
Product Highlights
- VGA to 151MP
- Excellent optical precision
- Precise and rugged long life mechanical design
- Advanced temperature management
- Industrial protection class up to IP67
- Unique features available
- Works with any GenICam camera
Get a Quotation
Do you need assistance on camera selection? Or do you need a quotation? Our Sales team will be happy to provide individual advice.