Allied Vision SWIR Camera Expert
Short-wave infrared (SWIR) camera expert
Allied Vision has many years of experience in the development of short-wave infrared cameras with InGaAs sensor technology. With this comprehensive expertise, Allied Vision provides optimized cameras with outstanding image quality in terms of homogeneity, dynamics and linearity for a wide range of applications.
The current product portfolio includes models with and without thermoelectric sensor cooling. For scientifically oriented applications, cameras with two-stage thermoelectric sensor cooling (TEC2), nitrogen cooling chamber and fan are also available, which enable particularly low-noise image acquisition with long exposure times.
SWIR Applications - enhance your vision
Which versatile application fields offer SWIR cameras in machine vision?
![](/fileadmin/_processed_/e/b/csm_Whitepaper_Campaign_SWIR_2021_EN_V2_94b6297c88.png)
Capturing infrared light is a challenge and requires advanced sensor technology. Learn how short-wave infrared (SWIR) cameras open up numerous possibilities for machine vision solutions in several fields such as the semiconductor industry, recycling, metal and glass inspection, and airborne remote sensing.
Goldeye SWIR Camera Series
Goldeye cameras are equipped with InGaAs sensor technology making them sensitive in the short wave infrared spectrum ranging from 900 nm to 1,700 nm. All Goldeye SWIR cameras can be operated at very high frame rates and capture outstanding low-noise images. They are the perfect choice for industrial and scientific applications beyond the visible spectrum. All Goldeye models are available with either a Camera Link or a GigE Vision interface. Find out more about the Goldeye camera series.