Goldeye CL-033 TEC1
![Goldeye CL-033 TEC1](/fileadmin/_processed_/2/0/csm_Logo_CameraLink_white_60px_22f319d2e0.png)
![Goldeye SWIR Goldeye CL-033 TEC1](/fileadmin/_processed_/e/3/csm_Series_Goldeye_1080px_bb21c9f4d7.png)
Short-wave infrared (SWIR) cameras with InGaAs sensor technology
Goldeye CL-033 TEC1には、0.3 MP解像度で、1秒間に301.0フレームが可能なFPA 640 × 512 | 15 µm | InGaAsが搭載されています。
Goldeye cameras are equipped with InGaAs sensor technology making them sensitive in the short wave infrared spectrum ranging from 900 nm to 1,700 nm. Some models have extended sensitivity in the visible spectrum down to 400 nm or up to 2200 nm. All Goldeye SWIR cameras can be operated at very high frame rates and capture outstanding low-noise images. They are the perfect choice for industrial and scientific applications beyond the visible spectrum. All Goldeye models are available with either a Camera Link or a GigE Vision interface.
技術データ
インターフェース | Camera Link Base |
---|---|
解像度 | 640 (H) × 512 (V) |
センサー | FPA 640 × 512 | 15 µm | InGaAs |
センサータイプ | InGaAs |
センサーサイズ | No standard size |
ピクセルサイズ | 15 µm × 15 µm |
レンズマウント(使用可能) | C-Mount |
フル解像度時の最大フレームレート | 301 fps |
ADC | 14 Bit |
イメージバッファー(RAM) | 256 MByte |
一時的な暗騒音 | 390 eˉ (Gain0), 53 eˉ (Gain1), 32 eˉ (Gain2) |
---|---|
飽和容量 | 1.2 Meˉ (Gain0), 84.8 keˉ (Gain1), 25 keˉ (Gain2) |
ダイナミックレンジ | 69 dB (Gain0), 64 dB (Gain1), 59 dB (Gain2) |
ビット深度 | 8-bit to 14-bit |
---|---|
モノクロピクセル形式 | Tap Geometry 1X 1Y: Mono8, Mono12, Mono14; Tap Geometry 1X2 1Y: Mono8, Mono12 |
電源要件(DC) | 10.8 V to 30.0 V |
---|---|
消費電力 | 11.8 W at 12 VDC |
動作温度 | -20 °C to +55 °C (housing) |
質量 | 350 g (with C-Mount adapter) |
本体サイズ(長さ×幅×高さ:mm) | 78 × 55 × 55 |
Image control: Auto
- Auto contrast
- Auto exposure
Image control: Other
- Background correction
- Binning
- DPC (defect pixel correction)
- LUT (look up table)
- NUC (non-uniformity correction)
- ROI (region of interest)
Camera control
- Acquisition frame rate
- Event channel
- Firmware update in the field
- I/O and trigger control
- Image chunk data
- Stream hold
- User sets
Sensor temperature control
- Temperature management by TEC
- Temperature status indicator
Goldeye cameras are very sensitive in the SWIR spectrum. They can be used in an extended operating temperature range. Thanks to temperature stabilization and integrated image correction, Goldeye cameras achieve an outstanding image quality with little noise and a high dynamic range. They are well-suited for many typical SWIR applications in various industry branches:
- Semiconductor industry: Solar cell and chip inspection
- Recycling industry: Plastics sorting
- Medical imaging, sciences: Hyper- and multi-spectral imaging, microscopy, optical coherence tomography (OCT)
- Metal and glass industry: Thermal imaging of hot objects (250 °C to 800 °C)
- Agriculture industry: Airborne remote sensing
- Printing industry: Banknote inspection
- Electronics industry: Laser beam profiling
- Surveillance and security: Vision enhancement (for example, seeing through fog)
White Paper
To learn more about typical application fields for SWIR cameras, download our White Paper:
Seeing beyond the visible – short-wave infrared (SWIR) cameras offer new application fields in machine vision
![Goldeye CL-033 TEC1](/fileadmin/content/images/cameras/Sensor_Graphs_Common_to_multiple_cameras/Goldeye_G-CL-033_Absolute-QE.jpg)
Installing and operating the camera
Hardware options
Software and firmware
- Software downloads: Vimba, other SDKs and tools
- Firmware downloads: Camera firmware
FAQs and application notes
- Knowledge base:
Search the knowledge base for technical papers.
- Application notes overview:
Click here to search from all available application notes!
- Application notes recommended for Goldeye G/CL:
Brochures and flyers
Data sheets
3D CAD Files (STEP)
Please right-click the link of a 3D model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org.
アクセサリー
アライドビジョン認定のマシンビジョンアクセサリーは、お客様の用途に最適な画質と最大限の信頼性を提供するために、当社の専門家が選定したものです。 当社の技能者と技術者は、レンズやインターフェースケーブルなどのアクセサリーを当社のカメラと組み合わせて、広範囲にわたるテストを行っています。このようにして、アライドビジョン製カメラの性能を最大限に発揮できるよう、最適なアクセサリーを推奨しております。
Have you heard of Vimba, our platform independent SDK (software development kit)?
Thanks to our in-house software you can easily integrate our cameras into any system and manage them centrally.
Vimba runs on Windows, Linux, and Linux for ARM.
With Vimba, you can acquire images and control your Allied Vision camera instantly, program complex vision applications or connect to third-party libraries.