Food sorting cameras: Enabling high quality and optimizing sorting processes
Alvium G1
Broad sensor selection, flexibility and seamless integration of complex imaging tasks in food sorting!
With a comprehensive color correction matrix and filter options, our Alvium G1 camera ensures targeted color accuracy when grading fruits and vegetables.
Your Benefits with our Alvium G1 camera:
- Versatile imaging: Broad sensor selection, featuring popular options like IMX174 and IMX249, as well as NIR, SWIR & UV options.
- Enhanced speed: Burst mode capability, providing up to a 150% temporary speed increase.
- Reliable performance: Best-in-class temperature range of up to 65°C, ideal for production halls with heated environments.
- Efficiency: Profound sequencer feature with up to 16 sets and an user-friendly widget, facilitating seamless integration and increased flexibility in complex imaging tasks.
Ready to take your food sorting imaging task to the next level? Contact our sales team today to learn more about Alvium G1 and integrate it into your processes!
![Foreign object detection Food Sorting Camera Foreign object detection](/fileadmin/content/images/landing_pages/Food_Sorting/Campaign_Food_Sorting_1.jpg)
![Shape & size sorting Food Sorting Camera Shape & size sorting](/fileadmin/content/images/landing_pages/Food_Sorting/Campaign_Food_Sorting_3.jpg)
![Conveyor in a factory Food Sorting Camera Conveyor belt in a factory](/fileadmin/_processed_/0/b/csm_Campaign_Food_Sorting_5_6a7a6b06d7.jpg)
![Fruit Sorting Food Sorting Camera Fruit Sorting](/fileadmin/content/images/landing_pages/Food_Sorting/Campaign_Food_Sorting_4.jpg)
Take your food sorting imaging task to the next level!
Contact our experts now!
Typical Applications
- Color sorting
- Shape & size sorting
- Presence & Absence / Product counting
- Foreign object detection
- Label inspection (OCV, OCR)
- Print inspection
- Code inspection
- ...