Alvium 1800 U-501 NIR
![Alvium 1800 U -501](/fileadmin/content/images/logos/Interface/Logo_USB3VisionTMwhite_60pxhigh.png)
![Alvium NIR Alvium 1800 U -501](/fileadmin/_processed_/2/b/csm_Series_Alvium1800U_1080px_3524740a5c.png)
Industrial USB cameras with attractive price-performance ratio
Alvium 1800 U-501 NIRには、5.0 MP解像度で、1秒間に68.0フレームが可能なON Semi AR0522が搭載されています。
仕様Alvium 1800 U is your entry into high-performance imaging with ALVIUM® Technology for industrial applications. Equipped with the newest generation of sensors, these small and lightweight cameras deliver high image quality and frame rates at the best price-performance ratio. With its USB3 Vision compliant interface and industrial-grade hardware, it is your workhorse for different machine vision applications whether it is on a PC-based or an embedded system.
技術データ
製品コード | 14621 |
---|---|
インターフェース | USB3 Vision |
解像度 | 2592 (H) × 1944 (V) |
センサー | ON Semi AR0522 |
センサータイプ | CMOS |
センサーサイズ | Type 1/2.5 |
ピクセルサイズ | 2.2 µm × 2.2 µm |
シャッターモード | RS (Rolling shutter) |
レンズマウント | CS-Mount |
フル解像度時の最大フレームレート | 68 fps at ≥375 MByte/s, Mono8 |
ADC | 10 Bit |
イメージバッファー(RAM) | 256 KByte |
不揮発性メモリー(フラッシュ) | 1024 KByte |
Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for NIR models measured without optical filter.
529nmでの量子効率 | 84 % |
---|---|
850nmでの量子効率 | 30 % |
一時的な暗騒音 | 6.9 eˉ |
飽和容量 | 10600 eˉ |
ダイナミックレンジ | 62 dB |
絶対感度閾値 | 8.0 eˉ |
ビット深度 | 10-bit |
---|---|
モノクロピクセル形式 | Mono8, Mono10, Mono10p, Mono12, Mono12p |
Raw color pixel formats (Bayer) | BayerGR8, BayerGR10, BayerGR10p, BayerGR12, BayerGR12p |
TTL I/O | 4 programmable GPIOs |
---|
電源要件(DC) | Power over USB 3.1 Gen 1 | External power 5.0 V |
---|---|
消費電力 | USB power: 2.2 W (typical) | Ext. power: 2.4 W (typical) |
動作温度 | -20 °C to +65 °C (housing) |
質量 | 65 g |
本体サイズ(長さ×幅×高さ:mm) | 33 × 32 × 29 |
Image control: Auto
- Auto exposure
- Auto gain
- Auto white balance (color models)
Image control: Other
- Adaptive noise correction
- Binning (digital)
- Binning (digital, sensor)
- Black level
- Color transformation (incl. hue, saturation; color models)
- Contrast
- Custom convolution
- De-Bayering up to 5×5 (color models)
- DPC (defect pixel correction)
- FPNC (fixed pattern noise correction)
- Gamma
- Lens shading correction
- LUT (look-up table)
- Reverse X/Y
- ROI (region of interest)
- Sharpness/Blur
Camera control
- Acquisition frame rate
- Bandwidth control
- Counters and timers
- Event channel
- Firmware update in the field
- I/O and trigger control
- Image chunk data
- Power Saving Mode
- Serial I/Os
- Temperature monitoring
- User sets
![](/fileadmin/content/images/cameras/Sensor_Graphs_Common_to_multiple_cameras/ON-Semi_AR0522NIR_Absolute-QE.jpg)
Installing and operating the camera
Extended hardware options
Software and firmware
- Software downloads: Vimba X, other SDKs and tools
- Firmware downloads: Camera firmware
FAQs and application notes
- Knowledge base:
Search the knowledge base for technical papers.
- Application notes overview:
Click here to search from all available application notes!
- Application notes recommended for Alvium USB cameras:
Brochures and flyers
3D CAD files (STEP) for Alvium cameras and accessories
You can download STEP components for Alvium models and Alvium accessories at the Alvium STEP file download page.
Or you can download prepared sets of components for standard Alvium models like this:
- You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org.
- Go to the Camera Selector, select your Alvium model, and configure the corresponding hardware option (such as an Open Housing C-Mount camera).
- In the tile showing your Alvium submodel, open the "STEP files" link. See the image below.
- Download the files from the link selection shown at the bottom of the tile.
- To assemble housed cameras from the STEP file components, follow the Instructions included in the link collection.
カメラの設定
アクセサリー
アライドビジョン認定のマシンビジョンアクセサリーは、お客様の用途に最適な画質と最大限の信頼性を提供するために、当社の専門家が選定したものです。 当社の技能者と技術者は、レンズやインターフェースケーブルなどのアクセサリーを当社のカメラと組み合わせて、広範囲にわたるテストを行っています。このようにして、アライドビジョン製カメラの性能を最大限に発揮できるよう、最適なアクセサリーを推奨しております。
Software integration made easy
Alvium GigE, 5GigE, and USB cameras can be easily integrated into embedded systems with Allied Vision's next generation Vimba X SDK, a fully GenICam-compliant platform-independent SDK for all Allied Vision cameras with GigE, 5GigE and USB3 Vision Interface.
GenICam-based Transport Layers support the Alvium cameras and can automatically connect them to third-party software solutions such as MATLAB, OpenCV, Halcon, CVB, and many more.
To operate Alvium CSI-2 cameras on your vision system, Allied Vision provides different access modes:
- GenICam for CSI-2 Access controls the camera by GenICam features, using the Alvium CSI-2 driver and CSI-2 transport layer (TL) directly.
- Direct Register Access (DRA) to control the cameras via registers for advanced users.
- Video4Linux2 Access allows to control the cameras via established V4L2 API and applications like GStreamer and OpenCV.
Open-source CSI-2 drivers are available on GitHub for different