19901 Interface IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) Auflösung 1280 (H) × 1024 (V) Spektralbereich 300 [...] 8 to 26.4 VDC AUX or IEEE 802.3af, Power Class 0 PoE Leistungsaufnahme External power: 2.2 W | Power over
19902 Interface IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) Auflösung 1280 (H) × 1024 (V) Spektralbereich 300 [...] 8 to 26.4 VDC AUX or IEEE 802.3af, Power Class 0 PoE Leistungsaufnahme External power: 2.2 W | Power over
CoaXPress )PoCXP(. PoCXP is implemented for each CoaXPress connector using a host transceiver. When PoCXP is [...] powered using Power over CoaXPress )PoCXP( by frame grabbers supporting PoCXP. However, power consumption [...] requirements 24 VDC ± 2.4 VDC, PoCXP Power consumption 15.7 W at 24 VDC; 15.7 W PoCXP Operating temperature