High-Resolution Alvium SWIR Cameras
Featuring Sony SenSWIR Technology
High resolutions, industrial-grade, compact, and flexible.
Equipped with Sony's IMX99X SenSWIR InGaAs sensors, Alvium SWIR (short wave infrared) cameras deliver high resolution images at fast frame rates in a design offering small size, light weight, and low power consumption, including low cost (SWaP+C).
With their SWaP+C properties, Alvium SWIR cameras are ideal for building cost-effective OEM systems in the field of embedded and machine vision. Thereby, industrial-grade Alvium SWIR cameras and related drivers offer you a plug-and-play feeling when setting up your system solution.
Request Your Loan Sample Now!
If you would like to test a high-resolution SWIR camera for your application,
please fill out the form on the right by providing the following specifications in the free text field:
- Sensor, i.e., IMX990 (1.3 MP) / IMX991 (0.3 MP) / IMX992 (5.3MP) / IMX993 (3.2 MP)
- Interface, i.e., USB3 / 5GigE / CSI-2
Imaging In The Visible And SWIR Spectrum With A Single Camera
Alvium SWIR cameras support a spectral range from 400 nm to 1700 nm at high quantum efficiencies. This allows you to capture images in both the visible and SWIR spectra with a single camera and enables users to reduce overall system costs!
Thanks to the innovative 2nd generation Sony SenSWIR InGaAs sensors Alvium SWIR cameras deliver high resolutions up to 5.3 MP at fast frame rates. At the same time, the small pixel size of only 3.45 µm unprecedented for SWIR sensors, is ideal for capturing smallest details. In combination with a high-precision sensor alignment at production time, you can realize inspection systems supporting highest requirements regarding image quality, resolution, and precision.