alecs header

Alecs

Open Smart Camera

Experience the future of machine vision. Intelligent, flexible, and powerful. Build your own algorithms, integrate third-party software, and shape the system exactly to your needs.

alecs mit nvidia

The All-In-One Machine Vision Solution

Alecs is an open smart camera platform designed for demanding machine vision and AI applications. It combines high-quality image acquisition within a spectral range from 300 to 1700 nm with powerful NVIDIA edge AI processing in a single, robust IP67 housing. This allows you to develop, deploy, and scale intelligent vision solutions faster — without added system complexity.

Why Alecs For Your Application

Customer benefits at a glance

Alecs adapts to your application — not the other way around.

Optimization Support 04

Faster Time-To-Market

Build and deploy advanced vision and AI applications without external PCs or complex system integration.

Modules 10

Proven Reliability & Versatility

Built on the trusted Alvium platform, offering a wide range of sensors and a rich feature set, ensuring dependable performance and flexibility for any application.

Modules 01

Maximum Design Flexibility

Choose the sensor, spectral sensitivity, computing power, illumination and software stack that best fit your use case — from classic inspection to AI-driven analytics.

Analysis 02

Full Control Over Your Data

Capture, process, and analyze images directly on the device, no cloud needed.

Food & Beverage

Built For Industrial Environments

IP67-rated housing, vibration and shock resistance, and an operating temperature range from –20 to +65 °C ensure reliable 24/7 operation.

Modules 03

Open And Future-Proof

An open platform architecture enables easy integration of third-party software, custom AI models, and application-specific extensions.

Alecs Information Sheet

Placeholder Image
Placeholder Image

// Features

  • High-resolution (5 and 12 MP) mono and color imaging
  • Sony VSWIR Sensors from 0.3 to 5.3 MP resolution
  • GenICam for CSI-2 Access
  • Video4Linux2 Access
  • Indicator lights on both sides free programmable
  • RS485 long distances possible to your PLC
  • 2 Opto-In, 2 Opto-Out, 1 Strobe-Out, RS485-Out
  • M12 connectors for Ethernet and Power/IO
  • External ringlight driven by Alecs

Software Flexibility for Your Vision

Develop, integrate and scale with freedom

Alecs is built on the powerful NVIDIA® Jetson Orin™ platform and fully Linux-compatible, giving you complete freedom to develop, integrate, and deploy your own machine vision applications.

Depending on your development strategy, Alecs offers three flexible approaches to implement software, from fully custom coding to leveraging existing machine vision solutions commonly used in the industry.

​

Innovations Ideas 01

Flexible Coding

Develop your own image processing and decision logic using C#, C++, or Python.

eVision  Libraries

eVision Libraries

Simplify development with powerful image processing and deep learning libraries.

Semicon, Electronics & Display inspection

Compatible Machine Vision Software

Seamless integration with popular machine vision software for fast deployment.

Alecs Simple Workflow

Alecs includes a 30-day trial license for all eVision Libraries, including deep learning functionality, offering a hardware-independent development environment for rapid application creation.

The dataflow diagram shows how image acquisition & preprocessing, streaming, image processing, and decision coding are connected, highlighting the customer space in image processing and decision coding. It also illustrates how the three software options interact with image access, storage, and interfaces for seamless integration with existing machine vision workflows.

Download Dataflow

Code Examples on Github

Understanding the Product - Alecs Applications

In-line Quality Control & Inspection

Ensure flawless production with Alecs. Instantly detect defects, anomalies or missing parts on the line. Built-in AI and image processing deliver fast, reliable results directly on the camera.

alecs applications 1

Robot Vision & Pick-and-Place

Boost robotic efficiency with Alecs. Precisely locate, classify, pick, and sort objects. Flexible vision algorithms run onboard, enabling smarter, faster automation without extra hardware.​

AdobeStock 1802165542

Logistics, Pharma & Food Packaging

Faster, smarter packaging with Alecs. Instantly read barcodes, QR codes, and labels (OCV/OCR). On-camera processing reduces delays, enabling faster sorting, tracking & tracing, and real-time package identification.​

AdobeStock 30652161

Agriculture & Crop Monitoring

Boost yield and quality with Alecs. Detect ripeness, disease, or pests directly on the field. On-camera AI analyzes fruits, leaves, and plants in real-time—enabling faster harvesting decisions, early intervention, and healthier crops without extra equipment.

application robotics tomato picking 1739883170

Wafer Inspection and Recycling

See beyond the visible. VSWIR sensitivity reveals sub-surface defects, moisture, and material composition invisible to visible light. On-device AI processes spectral data autonomously, enabling instant sorting and quality decisions at line speed without extra hardware.

AdobeStock 560372105