eVision  ID Bundle

ID Bundle

Bundle Of eVision Identification Libraries

- Cost effective bundle of eVision's identification libraries

Description

The ID Bundle is a cost-effective package of eVision’s identification libraries, providing a comprehensive set of tools for various identification tasks. This bundle includes EasyImage, EasyOCR, EasyOCR2, EasyBarCode, EasyMatrixCode, and EasyQRCode.

The ID Bundle is the perfect solution for machine vision applications requiring robust, accurate and fast decoding of 1D and 2D barcodes, or reading of short texts such as part and serial numbers.

New in eVision 26.10

  • The Open eVision product has been renamed to eVision and will appear under the Allied Vision brand
  • New symbologies for EasyBarCode and improvements of EasyQRCode
  • Line detection and hole filling features in EasyImage
  • Support for the NVidia Jetson DLA (Deep Learning Accelerator)
  • New tools and usability improvements for eVision Studio
  • Reworked online documentation
Download eVision

Other Benefits

Neo Licensing System

Neo is the new Licensing System. It is reliable, state-of-the-art, and is now available to store eVision and eGrabber licenses. Neo allows you to choose where to activate your licenses, either on a Neo Dongle or in a Neo Software Container. You buy a license, you decide later.

Neo Dongles offer a sturdy hardware and provide the flexibility to be transferred from a computer to another. Neo Software Containers do not need any dedicated hardware, and instead are linked to the computer on which they have been activated.

Neo ships with its own, dedicated Neo License Manager which comes in two flavours: an intuitive, easy to use, Graphical User Interface and a Command Line Interface that allows for easy automation of Neo licensing procedures.

All eVision Libraries For Windows And Linux

  • Microsoft Windows 11, 10 for x86-64 (64-bit) processor architecture
  • Microsoft Windows 11, 10 IoT Enterprise on x86_64 systems
  • Linux for x86-64 (64-bit) and ARMv8-A (64-bit) processor architectures with a glibc version greater or equal to 2.18
DriverWinLinuxARM

ID Bundle Contents

General purpose