EasyOCR
Optical Character Recognition Library
- Teachable character recognition for highly reliable and fast recognition processes
- Invariant to character size
- Tolerant to poorly printed, broken characters
- "Connected" characters separation
- Pre-defined fonts included
Description
EasyOCR is a font-dependent printed character reader based on a template matching algorithm. It has been designed to read any kind of short text (part numbers, serial numbers, expiry dates, manufacturing dates, lot codes, …) printed on labels or directly on parts.
New in eVision 26.10
- The Open eVision product has been renamed to eVision and will appear under the Allied Vision brand
- New symbologies for EasyBarCode and improvements of EasyQRCode
- Line detection and hole filling features in EasyImage
- Support for the NVidia Jetson DLA (Deep Learning Accelerator)
- New tools and usability improvements for eVision Studio
- Reworked online documentation
Training
EasyOCR requires training the font to be recognized. It is able to learn from sample images all possible characters to be read. This makes the recognition extremely flexible, fast and reliable. The training phase involves an interactive application used to show samples of the characters and allow the library to learn and store them in a font file. Moreover, EasyOCR provides the means for you to write your own, custom, font editor. EasyOCR also comes with three standard pre-learnt font files for the standard OCR-A, OCR-B and Semi fonts.
Other Benefits
Neo Licensing System
Neo is the new Licensing System. It is reliable, state-of-the-art, and is now available to store eVision and eGrabber licenses. Neo allows you to choose where to activate your licenses, either on a Neo Dongle or in a Neo Software Container. You buy a license, you decide later.
Neo Dongles offer a sturdy hardware and provide the flexibility to be transferred from a computer to another. Neo Software Containers do not need any dedicated hardware, and instead are linked to the computer on which they have been activated.
Neo ships with its own, dedicated Neo License Manager which comes in two flavours: an intuitive, easy to use, Graphical User Interface and a Command Line Interface that allows for easy automation of Neo licensing procedures.
All eVision Libraries For Windows And Linux
- Microsoft Windows 11, 10 for x86-64 (64-bit) processor architecture
- Microsoft Windows 11, 10 IoT Enterprise on x86_64 systems
- Linux for x86-64 (64-bit) and ARMv8-A (64-bit) processor architectures with a glibc version greater or equal to 2.18
eVision Studio
eVision Studio is the evaluation, prototyping and development tool of eVision.
Its intuitive graphical user interface allows you to call and immediately see the result of any of eVision’s 2D image processing functions. A scripting functionality generates the corresponding code, which can then be copied and pasted into your application.
eVision Studio is free (when using eVision 2.0 and above) and does not require any license.
Software
- Host PC Operating System
-
eVision is a set of 64-bit libraries that require an Intel compatible processor with the SSE4 instruction set or an ARMv8-A compatible processor.
eVision can be used on the following operating systems:
Microsoft Windows 11, 10 for x86-64 (64-bit) processor architecture
Microsoft Windows 11, 10 IoT Enterprise for x86-64 systems
Linux for x86-64 (64-bit) and ARMv8-A (64-bit) processor architectures with a glibc version greater or equal to 2.18
Remote connections
Remote connections are allowed using remote desktop, TeamViewer or any other similar software.
Virtual machines
Virtual machines are supported. Microsoft Hyper-V, Oracle VirtualBox and libvirt hypervisors have been successfully tested.
Only the Neo Licensing System is compatible with virtualization.
Minimum requirements:
2 GB RAM to run an eVision application
8 GB RAM to compile an eVision application
Between 100 MB and 2 GB free hard disk space for libraries, depending on selected options.
- APIs
-
Supported programming languages :
The eVision libraries and tools support C++, Python and the programming languages compatible with the .NET (C#, VB.NET)
C++ requirements: A compiler compatible with the C++ 11 standard is required to use eVision
Python requirements: Python 3.11 or later is required to use the Python bindings for eVision
.NET requirements: .NET framework 4.8 (or later) or the .NET platform 6.0 (or later) are supported
Supported Integrated Development Environments:
Microsoft Visual Studio 2017 (C++, C#, VB .NET, C++/CLI)
Microsoft Visual Studio 2019 (C++, C#, VB .NET, C++/CLI)
Microsoft Visual Studio 2022 (C++, C#, VB .NET, C++/CLI)
QtCreator 4.15 with Qt 5.12
Ordering Information
- Product status
-
Released
- Product code - Description
-
PC4155 Open EasyOCR for USB dongle
PC4305 Open eVision EasyOCR
- Related products
-
PC6512 eVision/Open eVision USB Dongle (empty)
PC6514 Neo USB Dongle (empty)