Products // Software // eVision Bundles // Inspection Bundle
eVision  inspection bundle

Inspection Bundle

Bundle Of eVision Inspection Libraries

- Cost effective bundle of eVision's inspection libraries

Description

The Inspection Bundle is a cost-effective package of eVision’s inspection libraries, offering a robust set of tools for comprehensive image inspection and analysis. This bundle includes EasyImage, EasyGauge, EasyMatch, EasyObject, and EasyColor, each providing specialized functionalities to meet various inspection needs.

The Inspection Bundle is an ideal solution for machine vision applications requiring robust and accurate part inspection, defect detection, part measurement or alignment.

New in eVision 26.10

  • The Open eVision product has been renamed to eVision and will appear under the Allied Vision brand
  • New symbologies for EasyBarCode and improvements of EasyQRCode
  • Line detection and hole filling features in EasyImage
  • Support for the NVidia Jetson DLA (Deep Learning Accelerator)
  • New tools and usability improvements for eVision Studio
  • Reworked online documentation
Download eVision

Other Benefits

Neo Licensing System

Neo is the new Licensing System. It is reliable, state-of-the-art, and is now available to store eVision and eGrabber licenses. Neo allows you to choose where to activate your licenses, either on a Neo Dongle or in a Neo Software Container. You buy a license, you decide later.

Neo Dongles offer a sturdy hardware and provide the flexibility to be transferred from a computer to another. Neo Software Containers do not need any dedicated hardware, and instead are linked to the computer on which they have been activated.

Neo ships with its own, dedicated Neo License Manager which comes in two flavours: an intuitive, easy to use, Graphical User Interface and a Command Line Interface that allows for easy automation of Neo licensing procedures.

All eVision Libraries For Windows And Linux

  • Microsoft Windows 11, 10 for x86-64 (64-bit) processor architecture
  • Microsoft Windows 11, 10 IoT Enterprise on x86_64 systems
  • Linux for x86-64 (64-bit) and ARMv8-A (64-bit) processor architectures with a glibc version greater or equal to 2.18
DriverWinLinuxARM

Inspection Bundle Contents

General purpose

Matching and measurement