eVision  EasyFind

EasyFind

Geometric Pattern Matching Library

- Pattern matching using a feature point technology
- Learn from image or DXF vector model
- Fully automatic, fast and robust
- Invariant to rotation and scaling
- High tolerance to pattern degradation
- Support of "don't care" areas

Description

Based on an innovative feature-point technology, EasyFind is designed to rapidly find one or more instances of a reference model in the image. Compared to normalized correlation, EasyFind features faster processing and improved robustness. It shows excellent performances when handling instances that are highly degraded due to noise, blur, occlusion, missing parts or unstable illumination conditions.

New in eVision 26.10

  • The Open eVision product has been renamed to eVision and will appear under the Allied Vision brand
  • New symbologies for EasyBarCode and improvements of EasyQRCode
  • Line detection and hole filling features in EasyImage
  • Support for the NVidia Jetson DLA (Deep Learning Accelerator)
  • New tools and usability improvements for eVision Studio
  • Reworked online documentation
Download eVision
EasyFind Sub pixel accuracy

Sub-Pixel Accuracy

With an adjustable accuracy up to sub-pixel level, EasyFind reports very precise information about the instances found, such as their location, rotation angle, scale and matching score.

EasyFind Fast Processing and Improved Robustness

Fast Processing And Improved Robustness

EasyFind is based on a novel feature-point technology. Instead of comparing the reference model to the sample image pixel-wise, it carefully selects salient features in the model. This method allows EasyFind to match only the areas that convey valuable information, resulting in faster processing and much improved robustness.

bearing eregion

Learn and search on arbitrary regions

EasyFind provides support for Arbitrary Regions, allowing you to select exactly (down to the pixel) what part(s) of the pattern and/or the search field should be taken into account. You can thus focus on some part or ignore others, giving you thus full control of what you want to find, and where.

EasyFind multiple patterns

Learn on multiple patterns

EasyFind can learn from multiple patterns, making it more robust to changes in in illumination, viewpoint or distortion. It can also locate objects using several pattern variants - for example, parts with different logos or the top and bottom sides of a coin.

EasyfindDXF

Training On Vector Patterns

In this mode, the learning is done on collections of 2D geometrical shapes rather than on rasterized patterns. The learning model is constructed using the new class EVectorModel either by loading it from a DXF file or, programmatically, by using eVision EShape objects. This extension is well- suited to find objects with a known geometry.

Other Benefits

Neo Licensing System

Neo is the new Licensing System. It is reliable, state-of-the-art, and is now available to store eVision and eGrabber licenses. Neo allows you to choose where to activate your licenses, either on a Neo Dongle or in a Neo Software Container. You buy a license, you decide later.

Neo Dongles offer a sturdy hardware and provide the flexibility to be transferred from a computer to another. Neo Software Containers do not need any dedicated hardware, and instead are linked to the computer on which they have been activated.

Neo ships with its own, dedicated Neo License Manager which comes in two flavours: an intuitive, easy to use, Graphical User Interface and a Command Line Interface that allows for easy automation of Neo licensing procedures.

All eVision Libraries For Windows And Linux

  • Microsoft Windows 11, 10 for x86-64 (64-bit) processor architecture
  • Microsoft Windows 11, 10 IoT Enterprise on x86_64 systems
  • Linux for x86-64 (64-bit) and ARMv8-A (64-bit) processor architectures with a glibc version greater or equal to 2.18
DriverWinLinuxARM

eVision Studio

eVision Studio is the evaluation, prototyping and development tool of eVision.
Its intuitive graphical user interface allows you to call and immediately see the result of any of eVision’s 2D image processing functions. A scripting functionality generates the corresponding code, which can then be copied and pasted into your application.

eVision Studio is free (when using eVision 2.0 and above) and does not require any license.

Icon Website  Studio
Icon Website  Studio

Software

Host PC Operating System

eVision is a set of 64-bit libraries that require an Intel compatible processor with the SSE4 instruction set or an ARMv8-A compatible processor.

eVision can be used on the following operating systems:

Microsoft Windows 11, 10 for x86-64 (64-bit) processor architecture

Microsoft Windows 11, 10 IoT Enterprise for x86-64 systems

Linux for x86-64 (64-bit) and ARMv8-A (64-bit) processor architectures with a glibc version greater or equal to 2.18

Remote connections

Remote connections are allowed using remote desktop, TeamViewer or any other similar software.

Virtual machines

Virtual machines are supported. Microsoft Hyper-V, Oracle VirtualBox and libvirt hypervisors have been successfully tested.

Only the Neo Licensing System is compatible with virtualization.

Minimum requirements:

2 GB RAM to run an eVision application

8 GB RAM to compile an eVision application

Between 100 MB and 2 GB free hard disk space for libraries, depending on selected options.

APIs

Supported programming languages :

The eVision libraries and tools support C++, Python and the programming languages compatible with the .NET (C#, VB.NET)

C++ requirements: A compiler compatible with the C++ 11 standard is required to use eVision

Python requirements: Python 3.11 or later is required to use the Python bindings for eVision

.NET requirements: .NET framework 4.8 (or later) or the .NET platform 6.0 (or later) are supported

Supported Integrated Development Environments:

Microsoft Visual Studio 2017 (C++, C#, VB .NET, C++/CLI)

Microsoft Visual Studio 2019 (C++, C#, VB .NET, C++/CLI)

Microsoft Visual Studio 2022 (C++, C#, VB .NET, C++/CLI)

QtCreator 4.15 with Qt 5.12

Ordering Information

Product status

Released

Product code - Description

PC4158 Open EasyFind for USB dongle

PC4308 Open eVision EasyFind

Related products

PC6512 eVision/Open eVision USB Dongle (empty)

PC6514 Neo USB Dongle (empty)

EasyFind